Attachments are accessible only for community members.

Community Manager
Jun 01, 2020
09:51 AM
- Subscribe to RSS Feed
- Mark as New
- Mark as Read
- Bookmark
- Subscribe
- Printer Friendly Page
- Report Inappropriate Content
Jun 01, 2020
09:51 AM
CYWB022XX Family: West Bridge®: Astoria™ USB and Mass Storage Peripheral Controller
Version: *R
West Bridge®: Astoria™ USB and Mass Storage Peripheral Controller
Features
- Multimedia device support
- Supports Microsoft® Media Transfer Protocol (MTP) with optimized data throughput
- Simultaneous Link to Independent Multimedia (SLIM®) architecture, enabling simultaneous and independent data paths between the processor and USB, and between the USB and mass storage
- High-speed USB at 480 Mbps
- USB 2.0 compliant
- Integrated USB switch
- Integrated USB 2.0 transceiver, smart serial interface engine
- 16 programmable endpoints
- GPIF (General Programmable Interface)
- For more, see pdf
Functional Overview
Turbo-MTP Support
Turbo-MTP is an implementation of Microsoft’s MTP enabled by West Bridge. In the current generation of MTP-enabled mobile phones, all protocol packets needs to be handled by the main processor. West Bridge Turbo-MTP switches these packet types and sends only control packets to the processor, while data payloads are written directly to mass storage, thereby bringing the high performance of West Bridge to MTP.
Labels
Rate this article: