cancel
Showing results for 
Search instead for 
Did you mean: 

Public Archive

MichaelF_56
Moderator
Moderator

Click here for a High performance download of the WICED-Studio 6.2.1 Installer (Windows) through Akamai

Release Notes: WICED Studio 6.2

Release Notes: WICED Studio 6.2.1

Windows Install:

  • Download the attached .zip file
  • Extract the installer exe and config.eml file from the zip file to temp folder on your computer; do not execute the installer from the zip file
  • Double click the installer exe to install WICED Studio
  • After installation in completed, launch WICED Studio IDE from shortcut on desktop

Windows Uninstall:

  • Uninstall "WICED Studio" from Control Panel -> Programs and Features OR (in Win 10)
  • Start Menu -> Settings -> System -> Apps & features -> WICED-Studio -> Uninstall
  • To clean up all WICED components manually, delete files and folders for the IDE and SDK, typically in "C:\Users\<name>\Documents\WICED" and "C:\Users\<name>\AppData\Local\WICED"

Click here for a High performance download of the WICED-Studio 6.2.1 Installer (Windows) through Akamai

0 Replies