Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

WICED-Smart-SDK-2.2-IDE-Installer (Windows)

MichaelF_56
Moderator
Moderator 250 sign-ins 25 comments on blog 10 comments on blog
Moderator

Important note related to OTA functionality: Prior to using this functionality, please disable "USB selective suspend" for the Bluetooth radio installed on the PC.  To do so, open Windows Device Manager and Under Bluetooth Radios select the Bluetooth USB Device and display its properties.  In the Power Management tab turn off “Allow the computer to turn off this device to save power”.  Click ok and restart PC.

Note: SDK 2.2 requires the WICED SMART BCM92073X_LE_KIT small form factor development board and cannot be used with older BCM920732_LE_KIT development boards.

WICED™ SMART Software Development Kit (version 2.2)

The WICED Smart SDK includes the tools and software needed to create BLE peripheral and central devices for a wide range of products.

The SDK is available as a standalone compressed file or as a separate installer bundled with the WICED™ Integrated Development Environment.

This version of the WICED™ SMART SDK runs on Windows 7/8 only (no XP).

0 Replies