Note: SDK 2.0.1 requires the WICED SMART BCM92073X_LE_KIT small form factor development board and cannot be used with older BCM920732_LE_KIT development boards.
WICED™ SMART Software Development Kit (version 2.0.1)
The WICED Smart SDK includes the tools and software needed to create BLE peripheral and central devices for a wide range of products.
The SDK is available as a standalone compressed file or as a separate installer bundled with the WICED™ Integrated Development Environment.
This .7z version of the WICED™ SMART SDK can be used to integrate with an existing Eclipse installation on Windows, Linux or MAC OS.