The Cypress CYW20706 is a single-chip Bluetooth 5.0-compliant, stand-alone baseband processor with an integrated 2.4 GHz transceiver. Manufactured using the industry's most advanced 40 nm CMOS low-power process, the CYW20706 employs the highest level of integration to eliminate all critical external components, thereby minimizing the device's footprint and the costs associated with implementing Bluetooth solutions.
ModusToolbox Bluetooth SDK Documentation
Datasheet:
Application Notes & Examples:
Mobile Application: CySmart Android/iOS mobile application
Evaluation Kit Page: CYW920706WCDEVAL Evaluation Kit | Cypress Semiconductor
Hardware User and Quick Start Guides:
CYW920706WCDEVAL Design Files:
Buy Now: Shopping cart | Cypress Store