Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

Power Forum Discussions

Browse the Community

MOSFET (Si/SiC)

Power MOSFETs have become an integral part of most of industrial and automotive applications, and Infineon offers leading-edge solutions to suit all needs. Infineon’s innovative OptiMOS™, CoolMOS™, and StrongIRFET™ low and medium voltage power MOSFETs consistently meet the highest quality and performance demands in key specifications for power system design, such as on-state resistance and figure of merit characteristics. Additionally, CoolMOS™ superjunction MOSFET offers a whole host of options for consumer, industrial, and automotive applications such as lighting, TV, audio, server/telecom, solar, EV charging, DC-DC converter, onboard chargers, and many more . In this forum, you can post your questions, comments, and feedback about Si/ SiC MOSFET of both industrial and automotive grades from Infineon.

1487247 1004

IGBT

Infineon’s IGBTs (Discretes and Modules) are available from 600 V to 6500 V with different current ratings and in different topologies targeting almost infinite number of applications. Find support from the community for your next project using products and evaluation boards offered by Infineon.

786926 485

HEMT (GaN)

Infineon’s CoolGaN™ is a highly efficient GaN (gallium nitride) transistor technology for power conversion in the voltage range up to 600V. The pioneering quality ensures the highest standards and offers the most reliable and performing solution among all GaN HEMTs on the market. Switched-mode power circuits using CoolGaN™ can benefit from the improved energy efficiency and the improved power density, which is not possible with state-of-the-art silicon devices. In this forum, you can post your questions, comments, and feedback about CoolGaN™ devices and their applications.

109751 47

Diodes & Thyristors (Si/SiC)

Infineon being a market leader for power diodes and thyristors, offers core technology for wide range of application ranging from power level of 10kW to 10GW. We offer high efficient silicon or CoolSiC™ silicon carbide diodes in discrete housings as well as bare dies for the highest flexibility, with both industrial and automotive qualification. In this forum, you can post your questions, comments and feedback about any diode/ thyristor part from Infineon. You can even sign up for our free Newsletter to receive first-hand news and update.

140683 89

Smart Power Switches

The Smart Low-Side & High-Side Switches forum is designed for you to post your questions, comments and feedback about all our market’s most comprehensive portfolio of smart power switches like PROFET™, HITFET™, SPOC™, SPIDER and FLEX product families. Ask your technical questions or explore existing content!

394031 235

Gate Driver ICs

Every switch needs a driver – the right driver makes a difference. Find your perfect driver with help from our community on our more than 500 EiceDRIVER™ gate driver IC solutions suitable for any power switch, and any application.

2160528 440

LED Driver ICs

Infineon provides innovative, high-performance LED Driver ICs solutions that incorporate best-in-class technologies and can be used in a wide range of LED lighting applications including Automotive and Industrial Lighting. In this forum, you can post your questions, comments, and feedback about the LED driver products and evaluation boards offered by Infineon. You can even sign up for our free Newsletter to receive first-hand news and update.

311645 164

Intelligent Power Modules (IPM)

Post your questions about Infineon Intelligent Power Modules (IPMs). Depending on the level of integration and power required there are different options of semiconductors and drivers in numerous packages for various voltage and current classes. CIPOS™ IPMs are families of highly integrated, compact power modules designed to drive motors in applications ranging from home appliances to fans, pumps, and general-purpose drives

273888 76

Class D Audio Amplifier IC

In this forum you can post your questions, comments and feedback about the Infineon Merus range of mid power and high power Class D Amplifiers that range from 10Watts to 5kW! Infineon’s Merus Audio amplifiers range from Analog Input Discrete Class D amplifiers for Home, Professional and Aftermarket Automotive amplifiers through to highly integrated digital I2S input Class D amplifiers for portable and home active speakers. Post your questions below to get feedback from our team of audio experts. For the quickest response please share parts of your schematic, layout and configuration data. Below you’ll also find links to the latest board pages, GitHub, documents and FAQs.

271798 105

Motor Control ICs

This forum discusses topics on Motor Control ICs - iMOTION™, MOTIX™, MADK etc.

2165337 784

Power Management ICs

Discussion forum related to Power Management topics covering the following product groups: <br><br> <li>OPTIREG™ PMIC</li> <li>OPTIREG™ SBCs</li> <li>OPTIREG™ Linear</li> <li>OPTIREG™ Switcher</li> <li>DC-DC Converters</li> <li>AC-DC Power Conversion</li> <li>Automotive Conventional Powertrain ICs</li> <li>Wireless Charging ICs</li> <li>Isolated Industrial Interface</li> <li>Contactless power and sensing ICs</li> <li>Solid State Relay</li> <br> Ask your technical questions or explore existing content!

1765236 790

Contactless power and sensing ICs

Welcome to the NFC Tag Side Controller NAC1080 and NGC1081 Forum! Explore and discuss the capabilities of these microcontrollers, including energy harvesting, NFC communication, and motor control. Connect with developers, share experiences, and learn about integrating these controllers into projects like IoT, smart devices, and industrial automation. Join now to unlock (pun intended) new possibilities!

57560 40
filter icon

Featured Discussions

Sort by:
ssavulak
MOSFET (Si/SiC)

Does Infineon have any Theta JB data for the SMD-0.5 package, or perhaps specifically JANSR2N7660U3CE and JANSR2N7648U3?

ErVe
Power Management ICs
Hi,  I am seing an abnormal behavior of register VMONSTAT, for some reason (we still do not know why) the register is indicating that QVR (Voltage ref... Show More
yangyongcun
Motor Control ICs
    I use M1_ IMC101t and M1_ IM241 official development board debugging motor, for the hardware part, I directly use Infineon official hardware.     ... Show More
Carlsten1022
Power Management ICs
I was hoping to find information on the TLE7259-3 LIN Transceiver ability to convert 3.3v TTL to LIN. I am looking at a product from MikroElektronika ... Show More
Translation_Bot
Power Management ICs
Hi Infineon's friends: Attached is the schematic diagram of our TLF35584VVS2. The main control chip used in the EPS project is TC334, and the drive co... Show More
KBKB
Motor Control ICs
Hello! IMC102T datasheet states that it can controll totem-pole PFC. Are there any examples of using TP PFC? I can not find it in design software. Onl... Show More
Translation_Bot
Power Management ICs
Hi experts, When I run ABIST of TLF35585 and meet a problem. After the first step of testing of the unexpected to the interrupt generation, as the red... Show More
efim
Power Management ICs
We are using TLE7259-3 LIN Transceiver in Flash Mode. Due interrupts it is not always possible to get exact timing of switching sequence to switch to ... Show More
MMIW
Gate Driver ICs
We are currently running our TLE9180D31 3-phase bridge at 20kHz PWM frequency and would like to increase it but there is no specification in the devic... Show More
fchastel
MOSFET (Si/SiC)
Hi, I am performing the radiation analysis of a product implementing the IRHG567110 and would nee to know its sensitive depth in order to be able to a... Show More