Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

Power Forum Discussions

Browse the Community

MOSFET (Si/SiC)

Power MOSFETs have become an integral part of most of industrial and automotive applications, and Infineon offers leading-edge solutions to suit all needs. Infineon’s innovative OptiMOS™, CoolMOS™, and StrongIRFET™ low and medium voltage power MOSFETs consistently meet the highest quality and performance demands in key specifications for power system design, such as on-state resistance and figure of merit characteristics. Additionally, CoolMOS™ superjunction MOSFET offers a whole host of options for consumer, industrial, and automotive applications such as lighting, TV, audio, server/telecom, solar, EV charging, DC-DC converter, onboard chargers, and many more . In this forum, you can post your questions, comments, and feedback about Si/ SiC MOSFET of both industrial and automotive grades from Infineon.

722751 901

IGBT

Infineon’s IGBTs (Discretes and Modules) are available from 600 V to 6500 V with different current ratings and in different topologies targeting almost infinite number of applications. Find support from the community for your next project using products and evaluation boards offered by Infineon.

428782 479

HEMT (GaN)

Infineon’s CoolGaN™ is a highly efficient GaN (gallium nitride) transistor technology for power conversion in the voltage range up to 600V. The pioneering quality ensures the highest standards and offers the most reliable and performing solution among all GaN HEMTs on the market. Switched-mode power circuits using CoolGaN™ can benefit from the improved energy efficiency and the improved power density, which is not possible with state-of-the-art silicon devices. In this forum, you can post your questions, comments, and feedback about CoolGaN™ devices and their applications.

45535 37

Diodes & Thyristors (Si/SiC)

Infineon being a market leader for power diodes and thyristors, offers core technology for wide range of application ranging from power level of 10kW to 10GW. We offer high efficient silicon or CoolSiC™ silicon carbide diodes in discrete housings as well as bare dies for the highest flexibility, with both industrial and automotive qualification. In this forum, you can post your questions, comments and feedback about any diode/ thyristor part from Infineon. You can even sign up for our free Newsletter to receive first-hand news and update.

66602 67

Smart Power Switches

The Smart Low-Side & High-Side Switches forum is designed for you to post your questions, comments and feedback about all our market’s most comprehensive portfolio of smart power switches like PROFET™, HITFET™, SPOC™, SPIDER and FLEX product families. Ask your technical questions or explore existing content!

180854 170

Gate Driver ICs

Every switch needs a driver – the right driver makes a difference. Find your perfect driver with help from our community on our more than 500 EiceDRIVER™ gate driver IC solutions suitable for any power switch, and any application.

1472705 393

LED Driver ICs

Infineon provides innovative, high-performance LED Driver ICs solutions that incorporate best-in-class technologies and can be used in a wide range of LED lighting applications including Automotive and Industrial Lighting. In this forum, you can post your questions, comments, and feedback about the LED driver products and evaluation boards offered by Infineon. You can even sign up for our free Newsletter to receive first-hand news and update.

166246 135

Intelligent Power Modules (IPM)

Post your questions about Infineon Intelligent Power Modules (IPMs). Depending on the level of integration and power required there are different options of semiconductors and drivers in numerous packages for various voltage and current classes. CIPOS™ IPMs are families of highly integrated, compact power modules designed to drive motors in applications ranging from home appliances to fans, pumps, and general-purpose drives

148787 63

Class D Audio Amplifier IC

In this forum you can post your questions, comments and feedback about the Infineon Merus range of mid power and high power Class D Amplifiers that range from 10Watts to 5kW! Infineon’s Merus Audio amplifiers range from Analog Input Discrete Class D amplifiers for Home, Professional and Aftermarket Automotive amplifiers through to highly integrated digital I2S input Class D amplifiers for portable and home active speakers. Post your questions below to get feedback from our team of audio experts. For the quickest response please share parts of your schematic, layout and configuration data. Below you’ll also find links to the latest board pages, GitHub, documents and FAQs.

136979 85

Motor Control ICs

This forum discusses topics on Motor Control ICs - iMOTION™, MOTIX™, MADK etc.

1110041 604

Power Management ICs

Discussion forum related to Power Management topics covering the following product groups: <br><br> <li>OPTIREG™ PMIC</li> <li>OPTIREG™ SBCs</li> <li>OPTIREG™ Linear</li> <li>OPTIREG™ Switcher</li> <li>DC-DC Converters</li> <li>AC-DC Power Conversion</li> <li>Automotive Conventional Powertrain ICs</li> <li>Wireless Charging ICs</li> <li>Isolated Industrial Interface</li> <li>Contactless power and sensing ICs</li> <li>Solid State Relay</li> <br> Ask your technical questions or explore existing content!

1059139 615
filter icon

Recent discussions

Sort by:
corentin
Power Management ICs
Hello,   I use the TLE8366EV like that to generate a 5V from a 12V I calculated the resistance values using this equation   But I don't have 0.6V on... Show More
yamamoto
Power Management ICs
Hello, Why don't PMIC(TLF35584 ) datasheets list the operating temperature range?Can Infineon specify the operating temperature range for TLF35584?   ... Show More
yamamoto
Power Management ICs
Hello, If you have a tool that can easily calculate/simulate junction temperature, could you share it? If there is no tool, please tell me how to cal... Show More
zak_by11
Motor Control ICs
Hello,  I am trying to ensure correct SPI communication with TLE94103 component, and the problem that i faced is that i always get NPOR  bit set to ze... Show More
AlphyFei
Smart Power Switches
How to choose the package of Rsense resistor? Especially considering the fault condition where the fault current reaches 10mA.  Resistance package sel... Show More
matus
Power Management ICs
Hello, The Cadence symbol for TDA21570 provided by Infineon doesn't quite match the datasheet: According to the datasheet pins 1,31, 42, and 43 are NC... Show More
AnthonyArrowRoc
Gate Driver ICs
Please reference the following post: https://community.infineon.com/t5/Gate-Driver-ICs/Is-there-a-die-change-between-IRS21094STRPBF-and-IR21094STRPBF/m-p/443004#M1628... Show More
Fernvale
Smart Power Switches
BT6163D
solved msg Solved
Hi, I am designing a high-side switcher using BT6163D as the below circuitry: When A is 0V and VBB is 30V, why B and output is 27.1V? The behavior is... Show More
fuqiang
Gate Driver ICs
   The values on page.34  of the 1ED34x1Mx12M Datasheet indicate a typical high level output current of 11A and a low level current of 7.5A, but there... Show More
YuTa_4942221
Gate Driver ICs
6EDL7141 BPA Motor Control GUIに関して、1点教えてください。 EVAL_6EDL7141_TRAP_1SHをBPA Motor Control GUI使用して、動作させようとしています。 この評価ボードを1PWM with hallモードで動作させるにはGUI上でどのよ... Show More