Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

Power Forum Discussions

Browse the Community

MOSFET (Si/SiC)

Power MOSFETs have become an integral part of most of industrial and automotive applications, and Infineon offers leading-edge solutions to suit all needs. Infineon’s innovative OptiMOS™, CoolMOS™, and StrongIRFET™ low and medium voltage power MOSFETs consistently meet the highest quality and performance demands in key specifications for power system design, such as on-state resistance and figure of merit characteristics. Additionally, CoolMOS™ superjunction MOSFET offers a whole host of options for consumer, industrial, and automotive applications such as lighting, TV, audio, server/telecom, solar, EV charging, DC-DC converter, onboard chargers, and many more . In this forum, you can post your questions, comments, and feedback about Si/ SiC MOSFET of both industrial and automotive grades from Infineon.

2330159 1276

IGBT

Infineon’s IGBTs (Discretes and Modules) are available from 600 V to 6500 V with different current ratings and in different topologies targeting almost infinite number of applications. Find support from the community for your next project using products and evaluation boards offered by Infineon.

1197474 694

GaN

Infineon offers highly efficient GaN (gallium nitride) transistor-based industry leading Gate Injection Transistor (GIT) technology and Schottky Gate technology. With the acquisition of GaN systems Infineon's CoolGaN™ offers GaN from 100V to 700V range, these products have fast turn-on/-off speed, minimum switching losses, and a large variety of package options, enabling simple and fast time-to-market. In addition, Infineon also offers GaN (single switch and half bridge configuration) with integrated gate driver, current sense, and various protections. These integrated GaN could be driven from a digital PWM input, allows short dead-time setting to maximize system efficiency and available in small package for compact system designs. Infineon's CoolGaN™ and Integrated GaN are most viable option in different applications like USB-C adapters and chargers, 48 V power distribution, server and telecom SMPS, solar and energy storage systems, motor drives, robots and drones, and more. In this forum, you can post your questions, comments, and feedback about GaN devices and their applications.

240676 84

Diodes & Thyristors (Si/SiC)

Infineon being a market leader for power diodes and thyristors, offers core technology for wide range of application ranging from power level of 10kW to 10GW. We offer high efficient silicon or CoolSiC™ silicon carbide diodes in discrete housings as well as bare dies for the highest flexibility, with both industrial and automotive qualification. In this forum, you can post your questions, comments and feedback about any diode/ thyristor part from Infineon. You can even sign up for our free Newsletter to receive first-hand news and update.

222370 124

Smart Power Switches

The Smart Low-Side & High-Side Switches forum is designed for you to post your questions, comments and feedback about all our market’s most comprehensive portfolio of smart power switches like PROFET™, HITFET™, SPOC™, SPIDER and FLEX product families. Ask your technical questions or explore existing content!

590859 298

Gate Driver ICs

Every switch needs a driver – the right driver makes a difference. Find your perfect driver with help from our community on our more than 500 EiceDRIVER™ gate driver IC solutions suitable for any power switch, and any application.

2697885 519

LED Driver ICs

Infineon provides innovative, high-performance LED Driver ICs solutions that incorporate best-in-class technologies and can be used in a wide range of LED lighting applications including Automotive and Industrial Lighting. In this forum, you can post your questions, comments, and feedback about the LED driver products and evaluation boards offered by Infineon. You can even sign up for our free Newsletter to receive first-hand news and update.

415629 180

Intelligent Power Modules (IPM)

Post your questions about Infineon Intelligent Power Modules (IPMs). Depending on the level of integration and power required there are different options of semiconductors and drivers in numerous packages for various voltage and current classes. CIPOS™ IPMs are families of highly integrated, compact power modules designed to drive motors in applications ranging from home appliances to fans, pumps, and general-purpose drives

372196 96

Class D Audio Amplifier IC

In this forum you can post your questions, comments and feedback about the Infineon Merus range of mid power and high power Class D Amplifiers that range from 10Watts to 5kW! Infineon’s Merus Audio amplifiers range from Analog Input Discrete Class D amplifiers for Home, Professional and Aftermarket Automotive amplifiers through to highly integrated digital I2S input Class D amplifiers for portable and home active speakers. Post your questions below to get feedback from our team of audio experts. For the quickest response please share parts of your schematic, layout and configuration data. Below you’ll also find links to the latest board pages, GitHub, documents and FAQs.

421435 121

Motor Control ICs

This forum discusses topics on Motor Control ICs - iMOTION™, MOTIX™, MADK etc.

3075010 903

Power Management ICs

Discussion forum related to Power Management topics covering the following product groups: <br><br> <li>OPTIREG™ PMIC</li> <li>OPTIREG™ SBCs</li> <li>OPTIREG™ Linear</li> <li>OPTIREG™ Switcher</li> <li>DC-DC Converters</li> <li>AC-DC Power Conversion</li> <li>Automotive Conventional Powertrain ICs</li> <li>Wireless Charging ICs</li> <li>Isolated Industrial Interface</li> <li>Solid State Relay</li> <br> Ask your technical questions or explore existing content!

2525125 964

Contactless power and sensing ICs

Welcome to the NFC Tag Side Controller NAC1080 and NGC1081 Forum! Explore and discuss the capabilities of these microcontrollers, including energy harvesting, NFC communication, and motor control. Connect with developers, share experiences, and learn about integrating these controllers into projects like IoT, smart devices, and industrial automation. Join now to unlock (pun intended) new possibilities!

129004 49
filter icon

Featured Discussions

Translation_Bot
IGBT
When simulating this topology above, Q1 and Q4 select a half-bridge IGBT, Q2 and Q3 select a half-bridge IGBT, and dual switch is selected in the cir... Show More
BergmannH
Power Management ICs
Hello, TLF35584Q is a commonly used SBC , which frequently is combined with AURIX processors. But I could not find a reference manual regarding config... Show More
Sudharshana
Gate Driver ICs
Hello, We are using ICE3PCS01G PFC controller in our application.  As per datasheet BOP pin voltage at input (P-N) 100Vrms should be >1.25V (PWM start... Show More
kumarluc
Gate Driver ICs
Hello    Which Auto gate driver can be use for 3.3KW motor control with requirement of 160V / single phase/ Auto grade/ 4A source sink/ Half bridge.  ... Show More
dbt3481
Power Management ICs
I am using IR Power Center (Lite version) to program 3 IRPS5401 devices. The first one is easy as the other two depend on it being active to come onli... Show More
Thanh_Pham
Power Management ICs
I am designing the BEC power of an ESC for a drone application.Design parameters are as follows: Input voltage: 3S-6S LiPO (11,1V-22,2V) BEC (switch- ... Show More
Mahimc2020
Motor Control ICs
Hi @SarkarSushru @SarkarSushru    Thanks for reply "how to program imc102T-F064 with FlashPro – iMOTION (X2S) relates from Elprotronic company " I use... Show More
DBG21
Intelligent Power Modules (IPM)
Hi guys, I would like to know if Infineon has a type of power converter that could convert wall power into high frequency, high power 3 phase AC power... Show More
Translation_Bot
IGBT
  What is the power of the control signal section when this IPM, IKCM30F60GD, is operating?smartconx_target@Q!w2e3r4t5y6u7i8o9p0||/t5/IGBT/%E5%85%B3%E... Show More
Translation_Bot
IGBT
Does it make sense to use two pulses of different widths before and after a double pulse test?smartconx_target@Q!w2e3r4t5y6u7i8o9p0||/t5/IGBT/%E5%8F%8... Show More