Power Forum Discussions
Browse the Community
MOSFET (Si/SiC)
Power MOSFETs have become an integral part of most of industrial and automotive applications, and Infineon offers leading-edge solutions to suit all needs. Infineon’s innovative OptiMOS™, CoolMOS™, and StrongIRFET™ low and medium voltage power MOSFETs consistently meet the highest quality and performance demands in key specifications for power system design, such as on-state resistance and figure of merit characteristics. Additionally, CoolMOS™ superjunction MOSFET offers a whole host of options for consumer, industrial, and automotive applications such as lighting, TV, audio, server/telecom, solar, EV charging, DC-DC converter, onboard chargers, and many more . In this forum, you can post your questions, comments, and feedback about Si/ SiC MOSFET of both industrial and automotive grades from Infineon.
IGBT
Infineon’s IGBTs (Discretes and Modules) are available from 600 V to 6500 V with different current ratings and in different topologies targeting almost infinite number of applications. Find support from the community for your next project using products and evaluation boards offered by Infineon.
GaN
Infineon offers highly efficient GaN (gallium nitride) transistor-based industry leading Gate Injection Transistor (GIT) technology and Schottky Gate technology. With the acquisition of GaN systems Infineon's CoolGaN™ offers GaN from 100V to 700V range, these products have fast turn-on/-off speed, minimum switching losses, and a large variety of package options, enabling simple and fast time-to-market. In addition, Infineon also offers GaN (single switch and half bridge configuration) with integrated gate driver, current sense, and various protections. These integrated GaN could be driven from a digital PWM input, allows short dead-time setting to maximize system efficiency and available in small package for compact system designs. Infineon's CoolGaN™ and Integrated GaN are most viable option in different applications like USB-C adapters and chargers, 48 V power distribution, server and telecom SMPS, solar and energy storage systems, motor drives, robots and drones, and more. In this forum, you can post your questions, comments, and feedback about GaN devices and their applications.
Diodes & Thyristors (Si/SiC)
Infineon being a market leader for power diodes and thyristors, offers core technology for wide range of application ranging from power level of 10kW to 10GW. We offer high efficient silicon or CoolSiC™ silicon carbide diodes in discrete housings as well as bare dies for the highest flexibility, with both industrial and automotive qualification. In this forum, you can post your questions, comments and feedback about any diode/ thyristor part from Infineon. You can even sign up for our free Newsletter to receive first-hand news and update.
Smart Power Switches
The Smart Low-Side & High-Side Switches forum is designed for you to post your questions, comments and feedback about all our market’s most comprehensive portfolio of smart power switches like PROFET™, HITFET™, SPOC™, SPIDER and FLEX product families. Ask your technical questions or explore existing content!
Gate Driver ICs
Every switch needs a driver – the right driver makes a difference. Find your perfect driver with help from our community on our more than 500 EiceDRIVER™ gate driver IC solutions suitable for any power switch, and any application.
LED Driver ICs
Infineon provides innovative, high-performance LED Driver ICs solutions that incorporate best-in-class technologies and can be used in a wide range of LED lighting applications including Automotive and Industrial Lighting. In this forum, you can post your questions, comments, and feedback about the LED driver products and evaluation boards offered by Infineon. You can even sign up for our free Newsletter to receive first-hand news and update.
Intelligent Power Modules (IPM)
Post your questions about Infineon Intelligent Power Modules (IPMs). Depending on the level of integration and power required there are different options of semiconductors and drivers in numerous packages for various voltage and current classes. CIPOS™ IPMs are families of highly integrated, compact power modules designed to drive motors in applications ranging from home appliances to fans, pumps, and general-purpose drives
Class D Audio Amplifier IC
In this forum you can post your questions, comments and feedback about the Infineon Merus range of mid power and high power Class D Amplifiers that range from 10Watts to 5kW! Infineon’s Merus Audio amplifiers range from Analog Input Discrete Class D amplifiers for Home, Professional and Aftermarket Automotive amplifiers through to highly integrated digital I2S input Class D amplifiers for portable and home active speakers. Post your questions below to get feedback from our team of audio experts. For the quickest response please share parts of your schematic, layout and configuration data. Below you’ll also find links to the latest board pages, GitHub, documents and FAQs.
Motor Control ICs
This forum discusses topics on Motor Control ICs - iMOTION™, MOTIX™, MADK etc.
Power Management ICs
Discussion forum related to Power Management topics covering the following product groups: <br><br> <li>OPTIREG™ PMIC</li> <li>OPTIREG™ SBCs</li> <li>OPTIREG™ Linear</li> <li>OPTIREG™ Switcher</li> <li>DC-DC Converters</li> <li>AC-DC Power Conversion</li> <li>Automotive Conventional Powertrain ICs</li> <li>Wireless Charging ICs</li> <li>Isolated Industrial Interface</li> <li>Solid State Relay</li> <br> Ask your technical questions or explore existing content!
Contactless power and sensing ICs
Welcome to the NFC Tag Side Controller NAC1080 and NGC1081 Forum! Explore and discuss the capabilities of these microcontrollers, including energy harvesting, NFC communication, and motor control. Connect with developers, share experiences, and learn about integrating these controllers into projects like IoT, smart devices, and industrial automation. Join now to unlock (pun intended) new possibilities!
Featured Discussions
In relation to power module: F3L11MR12W2M1_B65
PLECS thermal models are available on the Infineon website, however there are 3 XML files corresponding for IGBT, which XML corresponds to which device inside the package? e.g. which is the SiC MOSFET and which is the Si IGBT?
Show LessHi all,
How many millimeters is the coplanarity of both FP100R12N3T7 and FP100R12W3T7_B11?
I couldn't find it in the datasheet.
Best regards,
MS
Show Less
Hi,
I have been designing a motor control / pfc design based around the imc 102 f048 and IM564-X6D.
I am trying to use I motion link and MCE designer with the firmware download for imc102t f048 to connect to program the chip but i get the following errorCom5 is the correct com port, i have 3.3v and gnd supplied to the target through the i motion link and tx0 and rx0 lines connected to pin 46 and 45 respectively. I have power and ground confirmed at the chip pins and when i attempt to connect i can see on a scope a byte is sent from the i motion link to the chips rx pin. But there is no response on the chips tx pin (pin 46)... it remains at 0v and the error appears in mce designer. I have tried this now on two boards with the same result.
Hoping someone can give me some suggestions
Show LessIPT65R033G7XTMA1 is EOL.
Digikey recommends IPT65R040CFD7XTMA1 but the part is not released yet. Can you provide a datasheet and production schedule.
Is there an alternate in production?
Show LessHi,
I tried running the motor by sending target speed command via uart. It ran successfully.
However, the return value of the MotorSpeed from the IMC102T controller via uart is a very large number of 2bytes.
How do I convert this MotorSpeed read value to actual rpm of the motor?
Show LessHi everyone, On my country is not available the programing board for TLD7002, but I have a XMC47RELAXV1TOBO1 board that is the same that use the Led driver programming board. Do you know if is possible or there are some way to use this one to program the TLD7002?
Show LessGood Morning,
I am writing to you regarding components whether it is active for new projects and whether they comply with the RoHS directive and if they have any exemptions? I would be grateful for your help.
IGI60F5050A1L
IRFP4568PBF
IRPS5401MTRPBF
IRHG7110
Show LessI am seeking help to find a data sheet for the IC I have attached a picture of
Can someone tell me the different between TLE4206, TLE4206-2G, TLE4206-4G? When I type TLE4206 on Infineon website, it directed to TLE4206-2G, but they also show an App note back to 2003 on TLE4206. I found Siemens TLE4206 datasheet back in 1998. Is the TLE4206 obsoleted and now replaced by TLE4206-2G? Are they pin to pin compatible? What is TLE4206-4G from Avnet, Digikey website?
Show Less