Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

Power Forum Discussions

Browse the Community

MOSFET (Si/SiC)

Power MOSFETs have become an integral part of most of industrial and automotive applications, and Infineon offers leading-edge solutions to suit all needs. Infineon’s innovative OptiMOS™, CoolMOS™, and StrongIRFET™ low and medium voltage power MOSFETs consistently meet the highest quality and performance demands in key specifications for power system design, such as on-state resistance and figure of merit characteristics. Additionally, CoolMOS™ superjunction MOSFET offers a whole host of options for consumer, industrial, and automotive applications such as lighting, TV, audio, server/telecom, solar, EV charging, DC-DC converter, onboard chargers, and many more . In this forum, you can post your questions, comments, and feedback about Si/ SiC MOSFET of both industrial and automotive grades from Infineon.

1132824 902

IGBT

Infineon’s IGBTs (Discretes and Modules) are available from 600 V to 6500 V with different current ratings and in different topologies targeting almost infinite number of applications. Find support from the community for your next project using products and evaluation boards offered by Infineon.

613574 423

HEMT (GaN)

Infineon’s CoolGaN™ is a highly efficient GaN (gallium nitride) transistor technology for power conversion in the voltage range up to 600V. The pioneering quality ensures the highest standards and offers the most reliable and performing solution among all GaN HEMTs on the market. Switched-mode power circuits using CoolGaN™ can benefit from the improved energy efficiency and the improved power density, which is not possible with state-of-the-art silicon devices. In this forum, you can post your questions, comments, and feedback about CoolGaN™ devices and their applications.

69412 39

Diodes & Thyristors (Si/SiC)

Infineon being a market leader for power diodes and thyristors, offers core technology for wide range of application ranging from power level of 10kW to 10GW. We offer high efficient silicon or CoolSiC™ silicon carbide diodes in discrete housings as well as bare dies for the highest flexibility, with both industrial and automotive qualification. In this forum, you can post your questions, comments and feedback about any diode/ thyristor part from Infineon. You can even sign up for our free Newsletter to receive first-hand news and update.

103487 79

Smart Power Switches

The Smart Low-Side & High-Side Switches forum is designed for you to post your questions, comments and feedback about all our market’s most comprehensive portfolio of smart power switches like PROFET™, HITFET™, SPOC™, SPIDER and FLEX product families. Ask your technical questions or explore existing content!

280752 211

Gate Driver ICs

Every switch needs a driver – the right driver makes a difference. Find your perfect driver with help from our community on our more than 500 EiceDRIVER™ gate driver IC solutions suitable for any power switch, and any application.

1808456 419

LED Driver ICs

Infineon provides innovative, high-performance LED Driver ICs solutions that incorporate best-in-class technologies and can be used in a wide range of LED lighting applications including Automotive and Industrial Lighting. In this forum, you can post your questions, comments, and feedback about the LED driver products and evaluation boards offered by Infineon. You can even sign up for our free Newsletter to receive first-hand news and update.

234595 148

Intelligent Power Modules (IPM)

Post your questions about Infineon Intelligent Power Modules (IPMs). Depending on the level of integration and power required there are different options of semiconductors and drivers in numerous packages for various voltage and current classes. CIPOS™ IPMs are families of highly integrated, compact power modules designed to drive motors in applications ranging from home appliances to fans, pumps, and general-purpose drives

212812 68

Class D Audio Amplifier IC

In this forum you can post your questions, comments and feedback about the Infineon Merus range of mid power and high power Class D Amplifiers that range from 10Watts to 5kW! Infineon’s Merus Audio amplifiers range from Analog Input Discrete Class D amplifiers for Home, Professional and Aftermarket Automotive amplifiers through to highly integrated digital I2S input Class D amplifiers for portable and home active speakers. Post your questions below to get feedback from our team of audio experts. For the quickest response please share parts of your schematic, layout and configuration data. Below you’ll also find links to the latest board pages, GitHub, documents and FAQs.

200775 98

Motor Control ICs

This forum discusses topics on Motor Control ICs - iMOTION™, MOTIX™, MADK etc.

1665244 707

Power Management ICs

Discussion forum related to Power Management topics covering the following product groups: <br><br> <li>OPTIREG™ PMIC</li> <li>OPTIREG™ SBCs</li> <li>OPTIREG™ Linear</li> <li>OPTIREG™ Switcher</li> <li>DC-DC Converters</li> <li>AC-DC Power Conversion</li> <li>Automotive Conventional Powertrain ICs</li> <li>Wireless Charging ICs</li> <li>Isolated Industrial Interface</li> <li>Contactless power and sensing ICs</li> <li>Solid State Relay</li> <br> Ask your technical questions or explore existing content!

1412747 704

Contactless power and sensing ICs

Welcome to the NFC Tag Side Controller NAC1080 and NGC1081 Forum! Explore and discuss the capabilities of these microcontrollers, including energy harvesting, NFC communication, and motor control. Connect with developers, share experiences, and learn about integrating these controllers into projects like IoT, smart devices, and industrial automation. Join now to unlock (pun intended) new possibilities!

15869 29
filter icon

Featured Discussions

Sort by:
Ravi1
IGBT
Hello all, I have used the spice model of Infineon IGBT in the MATLAB-Simulink through subcircuit to ssc function. NOw that gives an error, because of... Show More
cirkit
Power Management ICs
i have designed and developed a 24V 3A CV power supply board on ICL8810. The design requirements are 1) input 100-300V AC 2) output 24V 3A 3) PF > 0.9... Show More
Mahimc2020
Motor Control ICs
Hi I used Imotion IMC100 series and I plan to put a software lock on it. Is it possible to create a software lock on IMC100 series so that other peopl... Show More
wgq
Power Management ICs
当上电进入INIT模式在 INIT timer 到期之前发生了导致进入INIT模式的故障,图片所示,比如ERR pin故障,会发生 INIT -> INIT 吗?   还是说只有timer到期才会发生? Show More
Dennis
Power Management ICs
    According to the IEC TR 62380 formula provided below, might I get your assist to obtain the value of  λ based on the parameters λ1 and λ2 from t... Show More
Joy
IGBT
Hi, I am currently working on PLECS Simulink platform about an inverter model using your SiC  IGBT with parallel diode PLECS model (IKZA75N120CH7), I ... Show More
wayne77
MOSFET (Si/SiC)
Is the IRLML2803 OK to use with a 3.3V logic gate to source drive signal? It is specified for 4.5V VGS. Thee gate charge curve would seem to show that... Show More
QQ糖
Motor Control ICs
请问我写的flash读取程序是否正确。程序如下: #define FLASH_ADDRESS (0x10020000U) void ReadPara (void) //从FLASH_ADDRESS读出数据{    unsigned char i;    unsigned long* addr = (... Show More
tonycstech
Power Management ICs
OpenPower, i am unable to flash XDPE132G5DBoth dongle and chip were purchased form mouser.I am able to flash IR35217 using same dongle with PowerCenen... Show More
iCatlett
Power Management ICs
Hello, I am using the REFWLCTX15WC1 reference design with the source code given from Modus Toolbox and I am trying to limit my output transmitter powe... Show More