Tip / 登入 to post questions, reply, level up, and achieve exciting badges. Know more

cross mob
lock attach
Attachments are accessible only for community members.
Translation_Bot
Community Manager
Community Manager
Community Manager

我正在搭建一個馬達實驗平台,現在已經有馬達(PMSM)和控制器(DSP2835),缺少馬達驅動板,希望大家能推薦給我幾款馬達驅動板,非常感謝。

馬達參數:額定電壓AC220,依據SVPWM原理換算成直流電為311V

額定功率1.5KW

額定電流6.5A,瞬時峰值電流可達13A

           

smartconx_target@Q!w2e3r4t5y6u7i8o9p0||/t5/PSoC-6/%E5%B8%8C%E6%9C%9B%E5%A4%A7%E5%AE%B6%E8%83%BD%E5%B8%AE%E6%88%91%E6%8E%A8%E8%8D%90%E4%B8%80%E4%B8%AA%E7%94%B5%E6%9C%BA%E9%A9%B1%E5%8A%A8%E6%9D%BF/td-p/672501

1 解決方案
Translation_Bot
Community Manager
Community Manager
Community Manager

你好,

AC220V輸入,1.5kw額定功率,推薦evaluation-boards-im535 ,這是一個30A的IPM驅動板,最大可以支援3000W的馬達驅動。另外這個板子可以配合我們的iMotuion控制器直接使用,imotion則是可以透過簡單配置後直接驅動馬達的控制器。無需使用者寫入程式碼,簡單易用,可快速實現無感FOC驅動PMSM馬達。

控制器可以考慮XMC4000 ,PMSM驅動程式非常齊全,週邊POSIF支援多種編碼器類型。

smartconx_target@Q!w2e3r4t5y6u7i8o9p0||/t5/PSoC-6/%E5%B8%8C%E6%9C%9B%E5%A4%A7%E5%AE%B6%E8%83%BD%E5%B8%AE%E6%88%91%E6%8E%A8%E8%8D%90%E4%B8%80%E4%B8%AA%E7%94%B5%E6%9C%BA%E9%A9%B1%E5%8A%A8%E6%9D%BF/m-p/672732

在原始文章中檢視解決方案

0
3 回應
Translation_Bot
Community Manager
Community Manager
Community Manager

你好,

AC220V輸入,1.5kw額定功率,推薦evaluation-boards-im535 ,這是一個30A的IPM驅動板,最大可以支援3000W的馬達驅動。另外這個板子可以配合我們的iMotuion控制器直接使用,imotion則是可以透過簡單配置後直接驅動馬達的控制器。無需使用者寫入程式碼,簡單易用,可快速實現無感FOC驅動PMSM馬達。

控制器可以考慮XMC4000 ,PMSM驅動程式非常齊全,週邊POSIF支援多種編碼器類型。

smartconx_target@Q!w2e3r4t5y6u7i8o9p0||/t5/PSoC-6/%E5%B8%8C%E6%9C%9B%E5%A4%A7%E5%AE%B6%E8%83%BD%E5%B8%AE%E6%88%91%E6%8E%A8%E8%8D%90%E4%B8%80%E4%B8%AA%E7%94%B5%E6%9C%BA%E9%A9%B1%E5%8A%A8%E6%9D%BF/m-p/672732

0
Translation_Bot
Community Manager
Community Manager
Community Manager

非常感謝您的回答,

我看了一下,我想再問一下關於EVAL-M1-IM535的一些問題

(1)這個板子能直接給直流母線供電嗎?因為我看到它有"Connector for DC bus (For external PFC or DC source)",這個介面是用來直接給直流母線供電的嗎?

GeYoubit_1-1704770632035.png

 

(2)這個板子的PWMUH /L要求的邏輯輸入為5V,我使用3.3V的控制板能夠實現正常的功能嗎?

GeYoubit_0-1704770586950.png

 

smartconx_target@Q!w2e3r4t5y6u7i8o9p0||/t5/PSoC-6/%E5%B8%8C%E6%9C%9B%E5%A4%A7%E5%AE%B6%E8%83%BD%E5%B8%AE%E6%88%91%E6%8E%A8%E8%8D%90%E4%B8%80%E4%B8%AA%E7%94%B5%E6%9C%BA%E9%A9%B1%E5%8A%A8%E6%9D%BF/m-p/672776

0
Translation_Bot
Community Manager
Community Manager
Community Manager

你好,

1.是的,这个接口其实就是板上的整流桥的输出,也就是直流母线,可以直接外接直流输入。

2.3.3V 逻辑是可以使用的,但是板载的LDO输出是5V的,想用3.3V 需要将板载LDO替换掉。

smartconx_target@Q!w2e3r4t5y6u7i8o9p0||/t5/PSoC-6/%E5%B8%8C%E6%9C%9B%E5%A4%A7%E5%AE%B6%E8%83%BD%E5%B8%AE%E6%88%91%E6%8E%A8%E8%8D%90%E4%B8%80%E4%B8%AA%E7%94%B5%E6%9C%BA%E9%A9%B1%E5%8A%A8%E6%9D%BF/m-p/691973

0