- Mark as New
- Bookmark
- Subscribe
- Mute
- Subscribe to RSS Feed
- Permalink
- Report Inappropriate Content
Hey all! Noob challenged with a quick turnaround task; I'm supposed to find out what Arduinos are compatible with the following two products, the second of which points to the Arduino MKR:
DEMO DISTANCE2GOL - Infineon Technologies
DEMO BGT60LTR11AIP - Infineon Technologies
Are all Arduinos compatible with these boards or are there some specific ones I should be on the lookout for? Thanks in advance for your responses!
Solved! Go to Solution.
- Labels:
-
Other Technologies General
- Mark as New
- Bookmark
- Subscribe
- Mute
- Subscribe to RSS Feed
- Permalink
- Report Inappropriate Content
Hi @BenGBoo
The DEMO SENSE2GOL PULSE and DEMO DISTANCE2GOL boards, embed a BGT24LTR11 Radar Shields, which are pin-to-pin compatible with the Arduino UNO boards.
The DEMO SENSE2GOL PULSE Radar Shield can be used with an Arduino board, with no issues.
The DEMO DISTANCE2GOL requires an MCU with DAC HW peripheral used to generate the chirp shape, which not the case with Arduino.
The DEMO BGT60LTR11AIP boars, embeds a BGT60LTR11AIP Radar Shield, which is compatible with Arduino MKR standard (e.g. Arduino MKR Wifi1010 board).
For more details please check the AN608: BGT60LTR11AIP Shield - 60GHz Radar System Platform (Section 5.3 Operation with Arduino MKR).
Cheers,
Montassar
- Mark as New
- Bookmark
- Subscribe
- Mute
- Subscribe to RSS Feed
- Permalink
- Report Inappropriate Content
Hi @BenGBoo
The DEMO SENSE2GOL PULSE and DEMO DISTANCE2GOL boards, embed a BGT24LTR11 Radar Shields, which are pin-to-pin compatible with the Arduino UNO boards.
The DEMO SENSE2GOL PULSE Radar Shield can be used with an Arduino board, with no issues.
The DEMO DISTANCE2GOL requires an MCU with DAC HW peripheral used to generate the chirp shape, which not the case with Arduino.
The DEMO BGT60LTR11AIP boars, embeds a BGT60LTR11AIP Radar Shield, which is compatible with Arduino MKR standard (e.g. Arduino MKR Wifi1010 board).
For more details please check the AN608: BGT60LTR11AIP Shield - 60GHz Radar System Platform (Section 5.3 Operation with Arduino MKR).
Cheers,
Montassar