- Mark as New
- Bookmark
- Subscribe
- Mute
- Subscribe to RSS Feed
- Permalink
- Report Inappropriate Content
Dears.
I’m looking for the QSPI memory which meets the following specification. But I couldn’t find proper cypres PN.
Please give me your recommended part number.
- Interface Frequency : 133MHz
- Density : 128Mbit or 256MBit
- External Reset needed
- Interface : QSPI (D0 ~ D3)
- Package : WSON 6x5 or FAC024
- Operating Voltage : 1.8V
Br,
WonjinHan
Solved! Go to Solution.
- Labels:
-
Part Number Query
-
Serial NOR
- Tags:
- 128mb
- qspi
- serial nor
- Mark as New
- Bookmark
- Subscribe
- Mute
- Subscribe to RSS Feed
- Permalink
- Report Inappropriate Content
Hi WonjinHan,
Thank you for contacting Cypress Community.
You can use our Product Selector to choose the appropriate part as per your requirements - Product Selector Guide (cypress.com)
As per the mentioned requirements, the most appropriate part for you is S25FS256SAGNFIxxx. You can get the datasheet for S25FS256S device here - S25FS128S/S25FS256S, 1.8 V, Serial Peripheral Interface with Multi-I/O, MirrorBit® Non-Volatile Flas...
Go through the 'Ordering Information' section of the datasheet in order to understand part numbers better.
Hope this answers your question.
Thank you and Regards,
Apurva