Announcements

From sunburn to sun earn – we’ve got the power! Watch our #poweringgreen videos now.

Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

Motor Control ICs Forum Discussions

User22801
Motor Control ICs
What is the max. possible capacitance values of CCP, CCP1, and CCP2 for the TLE9210x device family?CCP1 is an external capacitor connected between CPC... Show More
User22801
Motor Control ICs
What is the max. possible capacitance values of CCP, CCP1, and CCP2 for the TLE9210x device family?CCP1 is an external capacitor connected between CPC... Show More
User22801
Motor Control ICs
Is it okay to put 100nF at each SHx pin for the ECU level ESD protection? Are there any concerns for over-current detection / drain-source overvoltage... Show More
User22801
Motor Control ICs
CCP1 is an external capacitor connected between CPC1N and CPC1P.CCP2 is an external capacitor connected between CPC2N and CPC2P.CCP is an external cap... Show More
User22801
Motor Control ICs
The gain drift is the drift of the gain after calibration.For example, the gain of the current sense amplifier is calibrated at 25 °C with a two point... Show More
User22801
Motor Control ICs
When are the external high-sides / low-sides turned on after a drain-source overvoltage detection?When the status bits HSxDSOV or LSxDSOV are cleared,... Show More
User22801
Motor Control ICs
When are the external high-sides / low-sides turned on after a drain-source overvoltage detection?When the status bits HSxDSOV or LSxDSOV are cleared,... Show More
User22801
Motor Control ICs
When a half-bridge is configured as Active OFF (HBxMODE[1:0] = 11B while the charge pump is enabled), then the MOSFETs of HBx are indeed actively tur... Show More
User22801
Motor Control ICs
When a half-bridge is configured as Active OFF (HBxMODE[1:0] = 11B while the charge pump is enabled), then the MOSFETs of HBx are indeed actively tur... Show More
User22801
Motor Control ICs
Why is the gate of the high-side MOSFETs at the VS potential when the half-bridge is off?When a half-bridge is configured as Active OFF (HBxMODE[1:0] ... Show More