Close
Excelon™, Cypress’ next-generation Ferroelectric RAM (F-RAM), delivers industry’s highest-performance mission-critical non-volatile memory by combining high-speed low-pin-count interfaces, low-power operation, unlimited read/write cycle endurance and instant non-volatility. This makes Excelon the highest-reliability data-logging memory for smart connected factories and the automobiles of tomorrow. Please find additional details here.
The Excelon™ Ultra is a 4-Mbit, 108-MHz Quad SPI F-RAM that supports a rich command set making it compatible with the industry standard Quad SPI peripheral command set. With the industry moving towards low pin count interfaces, a wide variety of micro-controllers have started supporting Quad SPI interface natively. To enable the evaluation of our latest Quad SPI F-RAM in conjunction with industry standard platforms, we will be providing simple driver support for a few of these platforms through Cypress Community. These drivers can be used as-is or with minor modification by embedded systems engineers to get a headstart in adding a high-speed, low-power data-logging memory in the system.
The attached files contain a user guide for the code, a sample test project in Keil µVision 5 and LPCExpresso. The sample project contains revision 1.0 of API library files which covers all the important device access features. Sample project files are also available in GitHub repository, click here.
Follow this blog to get updates on release of support for more micro-controllers!
You must be a registered user to add a comment. If you've already registered, sign in. Otherwise, register and sign in.