Memories Forum Discussions
Browse the Community
Nor Flash
The NOR Flash Memory forum discusses critical safety features for automotive and industrial systems, and Semper NOR Flash Memory with ASIL-B compliant and ASIL-D-ready.
Hyper Flash
The HyperFlash NOR Flash memories Forum offers discussions on automotive advanced driver assistance systems (ADAS), automotive instrument cluster, automotive infotainment systems, and communication equipment.
Hyper RAM
HyperRAM™ memory Forum discusses self-refresh DRAM operating on the 12-pin HyperBus interface. With a read throughput up to 333 MB/s, the HyperRAM for SoCs with limited on-board RAM providing external scratch-pad memory for fast read and write operations.
Non Volatile RAM (F-RAM & NVSRAM)
Non-volatile RAM forum discusses Technology such as F-RAM and nvSRAM, which combine non-volatile data storage up to 16Mbit density with the high performance of RAM. These low-power memories offer high endurance, high data retention and instant non-volatility without external battery back-up, enabling system reliability and cost reduction.
Recent discussions
Thanks in Advance for any help.
Frank Show Less
- « Previous
- Next »