Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

Memories Forum Discussions

Browse the Community

Nor Flash

The NOR Flash Memory forum discusses critical safety features for automotive and industrial systems, and Semper NOR Flash Memory with ASIL-B compliant and ASIL-D-ready.

5426607 1560

Hyper Flash

The HyperFlash NOR Flash memories Forum offers discussions on automotive advanced driver assistance systems (ADAS), automotive instrument cluster, automotive infotainment systems, and communication equipment.

309731 105

Hyper RAM

HyperRAM™ memory Forum discusses self-refresh DRAM operating on the 12-pin HyperBus interface. With a read throughput up to 333 MB/s, the HyperRAM for SoCs with limited on-board RAM providing external scratch-pad memory for fast read and write operations.

251904 80

Non Volatile RAM (F-RAM & NVSRAM)

Non-volatile RAM forum discusses Technology such as F-RAM and nvSRAM, which combine non-volatile data storage up to 16Mbit density with the high performance of RAM. These low-power memories offer high endurance, high data retention and instant non-volatility without external battery back-up, enabling system reliability and cost reduction.

815017 457

SRAM

Discussion forum for SRAM related topics.

739794 446

Recent discussions

Sort by:
Anonymous
SRAM

Is JTAG feature offered in TQFP packages for Sync/NOBL SRAMs?

Anonymous
SRAM
Did you know that Cypress products are available for sale in Wafer and Die form? These are typically assembled by vendors with other devices (in simil... Show More
Anonymous
SRAM
what do you recommend to tie the NC pins during power up?     can I float these pins if they are designated as NC? Show More
Anonymous
SRAM
Cypress continues to expand it's portfolio of Low Power SRAM's with a 128 Mbit SRAM (4Mb x 32 configuration). The part is called CY62192ESL. Productio... Show More
Anonymous
SRAM
Could you help to get the BSDL files of CY7C2663KV18-550BZC and  CY7C2670KV18-550BZC?    can I CY7C1663 and CY7C1670 for them?    thanks. Show More
Anonymous
Non Volatile RAM (F-RAM & NVSRAM)
we try to use CY14B101P memory with SPI and RTC in AUTOSTORE MODE. on product datasheet at page 3 in table 1 Pin definition the CS pin active the devi... Show More
Anonymous
SRAM

What is the recommended scheme of providing the Vref source to a FPGA -QDRII SRAM interface.

Anonymous
SRAM
 The QDR Consortium recently announced the fastest QDR SRAM in the industry -- the QDRII Xtreme.  Read about it here! Show More
Anonymous
SRAM
    In the networking world, routers and switches deal with a sequence of random packets that need to be routed/switched to destinations dictated by t... Show More
Category Information

Memories

Memory Discussion Forums discussions regarding NOR Flash, SRAM, nvSRAM and F-RAM - performance and reliability with discrete memory densities ranging from 4K-bit to 2G-bit topics.