Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob
MSchupp
Level 1
Level 1
First question asked Welcome!

Is there a difference between the MB96F613RBPMC-GSE2 and MB96F613RBPMC-GSE1?
Unfortunately, this is not clear from the data sheets.

0 Likes
1 Solution
Roy_Liu
Moderator
Moderator
Moderator
5 comments on KBA First comment on KBA 10 questions asked

Hello,

Please refer to  Meaning of Legacy 16-bit/32-bit Auto MCU Part Numbers – KBA227619 

For your case, the only difference is last digi of the MPN, E2 = Pb-free, pure Sn plating, E1 = Pb-free, SnBi plating.

Part number

Meaning of part number

CY

Company name. Earlier prefix “MB” changed to “CY”.

90

Number of bits:

--90: 16-bit F2MC-16LX

--96: 16-bit F2MC-16FX

--91: 32-bit FR

F

Memory type:

--Blank: Mask ROM

--F: Flash ROM

546

Device series.

GS

Product feature options. Refer to the corresponding device datasheet for details.

PF

Package type:

--PF: Plastic Flatpack

--PMC: Plastic QFP

(The letters between the "Product feature options" and the "(Optional)Backend fab indicator" all stand for package type, Refer to the corresponding device datasheet for details.)

R

(Optional) backend fab indicator

G

Quality grade:

--G: General grade

--GS/GSA: Automotive grade

--

Factory information:

--Blank/SP/N2/K5/UJ: Different factory location

E1

Environmental code:

--E1 = Pb-free, SnBi plating

--E2 = Pb-free, pure Sn plating

 
Roy Liu

View solution in original post

0 Likes
1 Reply
Roy_Liu
Moderator
Moderator
Moderator
5 comments on KBA First comment on KBA 10 questions asked

Hello,

Please refer to  Meaning of Legacy 16-bit/32-bit Auto MCU Part Numbers – KBA227619 

For your case, the only difference is last digi of the MPN, E2 = Pb-free, pure Sn plating, E1 = Pb-free, SnBi plating.

Part number

Meaning of part number

CY

Company name. Earlier prefix “MB” changed to “CY”.

90

Number of bits:

--90: 16-bit F2MC-16LX

--96: 16-bit F2MC-16FX

--91: 32-bit FR

F

Memory type:

--Blank: Mask ROM

--F: Flash ROM

546

Device series.

GS

Product feature options. Refer to the corresponding device datasheet for details.

PF

Package type:

--PF: Plastic Flatpack

--PMC: Plastic QFP

(The letters between the "Product feature options" and the "(Optional)Backend fab indicator" all stand for package type, Refer to the corresponding device datasheet for details.)

R

(Optional) backend fab indicator

G

Quality grade:

--G: General grade

--GS/GSA: Automotive grade

--

Factory information:

--Blank/SP/N2/K5/UJ: Different factory location

E1

Environmental code:

--E1 = Pb-free, SnBi plating

--E2 = Pb-free, pure Sn plating

 
Roy Liu
0 Likes