Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

XENSIV™ DPS368の主な機能は何ですか?(KA-01439)

XENSIV™ DPS368の主な機能は何ですか?(KA-01439)

BinduPriya_G
Community Manager
Community Manager 250 replies posted First like received 50 sign-ins
Community Manager

XENSIV™ DPS368の主な機能は何ですか?(KA-01439)

Community Translation: What are the key features of XENSIV™ DPS368? (KA-01439)

堅牢性:DPS368は水(IPX8)、湿気、ほこりに堅牢です。

小型サイズ:2×2.5×1.1と最小でIPX850m)認定圧力センサーです。

高感度:精度±0.002hPa2cm

精度:相対精度_±0.06 hPa. 絶対精度_1.0hPa

圧力変化の高速読み出し

優れた温度安定性:圧力温度感度_0.005hPa/K

ヒステリシス無し

低エネルギー消費:ピーク電流:345μA(圧力測定)

スタンバイ:0.5μA(さまざまなユースケースに合わせて構成可能)

0 Likes
Contributors