The PROFET™+ 12V family of single, dual and 4-channel protected high-side power switches (8 mΩ to 180 mΩ) in the PG-DSO-8 and PG-DSO-14 exposed pad packages provides state of the art diagnostics and protection features. Their high short circuit robustness combined with switching load capability is benchmark in the market!