Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

What is the difference between PSoC™ 4 and Automotive PSoC™ 4?

What is the difference between PSoC™ 4 and Automotive PSoC™ 4?

HAYA
Employee
Employee
10 questions asked 5 questions asked First question asked

This KBA explains about the difference between PSoC™ 4 and Automotive PSoC™ 4.

  • PSoC™ 4 is a scalable and reconfigurable platform architecture for a family of programmable embedded system controllers with an Arm® Cortex™-M0/M0+ CPU. It combines programmable and reconfigurable analog and digital blocks with flexible automatic routing
  • Automotive PSoC™ 4 has same features while being AEC-Q100-compliant.
  • For example, PSoC4000 family has industrial temperature range up to 85 degrees. And Automotive PSoC™ 4000 family has automotive temperature range up to 85, 100 and 125 degrees (grade-3, 2 and 1).
  • And package lists are different. Please refer each datasheet to see what packaging are available for each family.
0 Likes
86 Views
Contributors