Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

What are the suitable MOSFETs for battery powered BLDC motor drives?

What are the suitable MOSFETs for battery powered BLDC motor drives?

Infineon_Team
Employee
Employee
50 replies posted 25 likes received 25 replies posted

For battery-powered applications in the 12 V to 72 V battery range Infineon offers OptiMOS™ and StrongIRFET™ N-Channel power MOSFETs, which are available in a wide range of leaded and SMD packages with many voltage and RDS(on) options including best-in-class devices ideally suited for applications such as power and gardening tools as well as robotics.

0 Likes
49 Views