Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

What are the main benefits of Infineon SOI technology?

What are the main benefits of Infineon SOI technology?

IFX_Publisher2
Community Manager
Community Manager
Community Manager
1000 replies posted First like given 750 replies posted

Community Translation: インフィニオンSOI技術の主な利点は何ですか?

- Best-in-class immunity to negative transient voltage prevents erratic operation and latch-up while improving reliability
- Low ohmic integrated bootstrap diodes (BSD) have the lowest reverse recovery and forward losses resulting in increased efficiency, faster switching, lower temperature, and increased reliability
- Minimum level-shift losses improve driver efficiency and allow flexible housing designs
- Integrated input filters enhance noise immunity
- 200 V, 600 V, 650 V and 1200 V withstand voltages for each voltage design class providing operating margin

0 Likes
167 Views