Community Manager
May 06, 2022
12:46 AM
- Subscribe to RSS Feed
- Mark as New
- Mark as Read
- Bookmark
- Subscribe
- Printer Friendly Page
- Report Inappropriate Content
May 06, 2022
12:46 AM
What are the key features of XENSIV™ DPS368? (KA-01439)
Community Translation: XENSIV™ DPS368の主な機能は何ですか?(KA-01439)
- Robustness: DPS368 is robust against water (IPx8)1, dust & humidity
- Small size: 2x2.5x1.1 mm à smallest IPx8 (50 m) certified pressure sensor.
- High sensitivity: Precision: ±0.002 hPa (2cm)
- Accuracy: Relative accuracy: ± 0.06 hPa. Absolute accuracy: ± 1.0 hPa.
- Fast read-out of pressure change.
- Excellent temperature stability: Pressure temperature sensitivity: 0.005 hPa/K.
- No hysteresis.
- Low energy consumption: Peak current: 345 μA (pressure measurement).
- Standby: 0.5 μA (configurable for different use cases).
Labels
Rate this article: