Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

What are the key features of TLE5109A16(D)? (KA-01363)

What are the key features of TLE5109A16(D)? (KA-01363)

IFX_Publisher2
Community Manager
Community Manager
Community Manager
First like given 750 replies posted 250 sign-ins

What are the key features of TLE5109A16(D)? (KA-01363)

Highest angle accuracy: typ. only 0.1° overall angle error
Best in-class angle error of only 0.2° typ. at 10...20mT
Broad magnetic field range 10mT …  500mT
Best-in-class fast start-up time of only 40…70 µs
Identical pin-configuration and interfaces for all TLE5x09 product versions for 3.3V as well as 5V supply voltage
Ready for ISO26262, targeting ASIL D (dual die)

0 Likes
67 Views