Community Manager

Community Manager
Nov 25, 2021
05:04 AM
- Subscribe to RSS Feed
- Mark as New
- Mark as Read
- Bookmark
- Subscribe
- Email to a Friend
- Printer Friendly Page
- Report Inappropriate Content
What are the key differences between TLD5095, TLD5097 and TLD5098?
The TLD509x mainly differ in maximum output voltage, output current accuracy, analog dimming, short-to-ground protection and capability to drive an external NMOS for dimming purpose from each other:
Feature | TLD5095 | TLD5097 | TLD5098 | TLD5099EP |
---|---|---|---|---|
Max. output voltage | 45V | 61V | 61V | 61V |
LED current accuracy | 6.6% | 3.3% | 3.3% | 3.3% |
Analog dimming | No | Yes | Yes | Yes |
Output short-circuit protection | No | No | Yes | Yes |
Digital PWM dimming | Yes, with dedicated PWM gate driver | Yes | Yes, with dedicated PWM gate driver | Yes, with dedicated PWM gate driver |
Embedded PWM engine | No | No | No | Yes, 8 bit resolution; frequency adjustable with external capacitor |
Spread spectrum | No | No | No | Yes, 7KHz modulation frequency |
Labels
Rate this article: