Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

What are the key benefits of 1200V IGBT TRENCHSTOP™ IGBT6?

What are the key benefits of 1200V IGBT TRENCHSTOP™ IGBT6?

Infineon_Team
Employee
Employee
50 replies posted 25 likes received 25 replies posted

Easy, plug & play replacement of predecessor HighSpeed3 H3 IGBT;
0.15% system efficiency improvement when changing from H3 to S6 in TO-247-31;
0.20% system efficiency improvement when changing from H3 to S6 in TO-247PLUS 4pin;
Easy adjustment of IGBT switching speed according the requirement of application;
Low EMI;

Some of the highlights are:
Fast & easy upgrade of available H3 designs;
Highest power density design > 20kW with less paralleling;
Alternative for IGBT power module designs;
More compact designs;
Stable supply, the 1st 1200V discrete IGBT in 300mm

0 Likes
59 Views