What are the features of 5th generation fixed frequency CoolSET™?
Community Manager
Jun 05, 2022
11:32 PM
- Subscribe to RSS Feed
- Mark as New
- Mark as Read
- Bookmark
- Subscribe
- Printer Friendly Page
- Report Inappropriate Content
Jun 05, 2022
11:32 PM
Community Translation: 第5世代固定周波数CoolSET™の特徴は? (KA-01355)
Integrated with 700V and 800V superjunction MOSFETs with avalanche capability
Comprehensive suite of protection
Fixed frequency switching scheme with eco mode
Support both DCM and CCM current control mode
Direct feedback with integrated error amplifier for non-isolated topologies
Labels
- Tags:
- "CoolSET
- Avalanche
- CoolMOSTM
- features "
- Festfrequenz
- Fixed Frequency
- Flyback controller
- Gen3
- Gen5
- Generation 3
- Generation 5
Rate this article: