Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

What are the benefits of CoolSiC™ Schottky diode 650 V G6?

What are the benefits of CoolSiC™ Schottky diode 650 V G6?

Infineon_Team
Employee
Employee
50 replies posted 25 likes received 25 replies posted

The CoolSiC™ Schottky diode 650 V G6 is the leading edge technology from Infineon for the SiC Schottky barrier diodes, fully leveraging all advantages of SiC over silicon. An Infineon proprietary innovative soldering process is combined with a more compact design, thin-wafer technology and a novel Schottky metal system. The result is a family of products with improved efficiency over all load conditions, resulting from a best-in-class figure of merit (Qc x VF).

0 Likes
62 Views