Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

What are key features of the IMC300 series?

What are key features of the IMC300 series?

Infineon_Team
Employee
Employee
50 replies posted 25 likes received 25 replies posted

- Completely self-sustaining Motion Control Engine (MCE 2.0) with identical feature set as the IMC100 series
- Option for boost or totem pole PFC
- Integrated protection features
- Scripting engine for application flexibility
- Support for IEC 60335 (‘Class B’)
- MCU with industry standard ARM® Cortex®-M0 core
- Flexible peripherals and communication interfaces
- High level of pin-compatibility to IMC100 series

0 Likes
60 Views