Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

Valid mode bit pattern for continuous read mode in SEMPER(TM) Quad SPI - KBA233256

Valid mode bit pattern for continuous read mode in SEMPER(TM) Quad SPI - KBA233256

ArunKumarChoul
Employee
Employee
50 questions asked 50 sign-ins 25 sign-ins

Version: **

For continuous SDR Read operations in S25HL/HS-T family, the upper nibble of mode bits  is “A” and the lower nibble of mode bits is “x” (“don’t care”). The S25FL/FS-S family does not support continuous read mode for SDR Fast Read (0Ch). For continuous DDR Quad I/O Read operation, the mode bits must be “A5h” in the S25HL/HS-T, while the S25FL/FS-S family accepts other mode bit patterns where upper and lower nibbles are complementary; for example: 5Ah, F0h.

Following table shows the supported continuous read operations with the valid mode bit patterns:

Operation name

Instruction code

(HEX)

Valid mode bit pattern (HEX) for continuous read operations

S25HL/HS-T

S25FL/FS-S

SDR Fast Read

0C

Ax

Not supported

SDR Dual I/O Read

BB / BC

Ax

Ax

SDR Quad I/O Read

EB / EC

Ax

Ax

DDR Quad I/O Read

ED / EE

A5

Upper and lower nibbles are complementary

0 Likes
316 Views