HX3PD supports the following charging options:
- Power Delivery (PD 3.0): HX3PD supports two Power Delivery (PD) ports. Default firmware supports PD in US and DS1 ports. If you do not want PD in US port, it is possible to support PD in two DS ports with custom firmware.
- BC 1.2 Charging: HX3PD supports Battery Charging (BC) 1.2 charging (including SDP, CDP, and DCP) in all seven DS ports. Default firmware supports BC 1.2 in DS2, DS3, DS4, and DS5. You can enable or disable BC 1.2 in all DS ports using the HX3PD Configuration Utility.
- Apple Charging: HX3PD supports Apple 2.1A and 2.4A mode charging in all seven DS ports. Default firmware supports Apple charging in DS2, DS3, DS4, and DS5. You can enable or disable Apple charging in all DS ports using the HX3PD Configuration Utility. More @here.