Tip / ログイン to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

Traveo S6J3XXXシリーズMCUでリロードタイマが停止した後の32ビットリロードタイマのリロード値 – KBA227520 - Community Translated (JA)

Traveo S6J3XXXシリーズMCUでリロードタイマが停止した後の32ビットリロードタイマのリロード値 – KBA227520 - Community Translated (JA)

GeethaP_31
Employee
Employee
50 questions asked 10 questions asked 5 questions asked

Community Translated by  NoTa_4591161 Expert        Version: **

Translation - English: Reload Value of 32-bit Reload Timer after Reload Timer Stopped in Traveo S6J3XXX Series MCUs – KBA22...

質問:

S6J3XXXシリーズでリロードタイマ停止後のリロード値(RLTn_TMRLRレジスタ)は保持されていますか?

回答:

はい。リロード値は、リロードタイマが停止した後も保持されます。リロードカウンタが再起動したときに、再度設定する必要はありません。詳細については、次のリンクからTRM32ビットリロードタイマーセクションを参照してください。

S6J3120 S6J3120シリーズ32ビットマイクロコントローラーTraveo™ファミリーハードウェアマニュアル

S6J3200 32ビットマイクロコントローラーTraveo™ファミリーS6J32XXシリーズハードウェアマニュアルプラットフォームパーツ

S6J3300 / 3350/3360/3370/3400/3510 32ビットマイクロコントローラーTraveoファミリーS6J33xxS6J34xxS6J35xxシリーズハードウェアマニュアルプラットフォームパーツ

この設定は、以下の一連のTraveo MCUに適用されます。

  • S6J3120
  • S6J3200
  • S6J3300
  • S6J3350
  • S6J3360
  • S6J3370
  • S6J3400

0 件の賞賛
104 件の閲覧回数
寄稿者