cancel
Showing results for 
Search instead for 
Did you mean: 

Knowledge Base Articles

Traveo™ S6J3360/3370/3510シリーズMCU評価ボードで消費電流の監視方法 – KBA219854- Community Translated (JA)

ChaitanyaV_61
Employee

Traveo™ S6J3360/3370/3510シリーズMCU評価ボードで消費電流の監視方法 – KBA219854- Community Translated (JA)

Community Translated by keni_4440091          Version: *A

Translation - English: How to Monitor Current Consumption on Traveo™ S6J3360/3370/3510 Series MCUs Evaluation Board – KBA21...

質問:

サイプレスの評価ボードでS6
J3360/3370/3510
シリーズMCUの消費電流を監視できますか?

回答:

下記の回路に示すように消費電流を計測できます。

対応するジャックを外し、電流計を接続します。

            
VCC5: J1

            
DVCC: J2

            
VCC53_1: J3

          
VCC53_2: J4

pastedImage_1.png

pastedImage_2.png

pastedImage_3.png

注意:サイプレスは、Traveoでの開始に役立つ豊富な評価ボードおよびサンプルソフトウェアを提供します。S6J3360/S6J3370シリーズ評価ボードを評価するためには、担当営業またはサイプレス技術サポートにコンタクトして下さい。

0 Likes
Version history
Revision #:
1 of 1
Last update:
‎Jul 15, 2020 07:02 AM
Updated by:
 
Contributors