Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

Knowledge Base Articles

Thermal Resistance θJA of Cypress’ Automotive PMICs – KBA224663

Community-Team
Employee
100 likes received 50 likes received 25 likes received
Employee

Thermal Resistance θJA of Cypress’ Automotive PMICs – KBA224663

Author: jingw_51       Version: **

Translation - Japanese: サイプレス車載PMICの熱抵抗θJA - KBA224663 - Community Translated (JA)

Question:

What are the thermal resistances of S6BP20XA series, S6BP50XA series, and S6BP401A?

Answer:

Thermal resistances of S6BP201A, S6BP202A, and S6BP203A are the same, calculated as follows:

θJA=(150°C-25°C)/3.324W=37.6°C/W

where 150 is the absolute maximum junction temperature, 25 is the ambient temperature, and 3.324 is the power dissipation, as described in the datasheet.

Thermal resistances of S6BP501A and S6BP502A are the same calculated as follows:

θJA = (150°C-25°C)/4.28W=29.2°C/W

where 150 is the absolute maximum junction temperature, 25 is the ambient temperature, and 4.28 is the power dissipation, as described in the datasheet.

The thermal resistance of S6BP401A is calculated as follows:

θJA = (150°C-25°C)/6.94W=18°C/W

where 150 is the absolute maximum junction temperature, 25 is the ambient temperature, and 6.94 is the power dissipation, as described in the datasheet.

In summary:

Part Number

S6BP201A

S6BP202A

S6BP203A

S6BP501A

S6BP502A

S6BP401A

Thermal Resistance θJA

37.6°C/W

29.2°C/W

18°C/W

Package

ETSSOP16 16-pin (SEC016)

QFN 32-pin (VNG032)

QFN 40-pin (VND040)

Thermal Characterization Standard

76.2 mm x 114.3 mm
four-layer FR-4 board
JESD51-7


See
AN218263 Automotive Power Management System Thermal Design for detailed information regarding power management thermal design.

See AN201006 Thermal Considerations and Parameters for detailed information on thermal resistance.

Version history
Revision #:
1 of 1
Last update:
‎Jul 24, 2018 11:12 PM
Updated by:
 
Contributors