Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

TRAVEO™ T2G MCU: Comparison of trace features – KBA237716

TRAVEO™ T2G MCU: Comparison of trace features – KBA237716

Infineon_Team
Employee
Employee
50 replies posted 25 likes received 25 replies posted

Community Translation: TRAVEO™ T2G MCU: トレース機能の比較 - KBA237716

There is a slight difference between the actual and available trace features in TRAVEO™ T2G series. Table 1 shows the trace features across the available TRAVEO™ T2G series.

Table 1 Comparison of trace features

Feature

Series

CYT2B6

CYT2B7

CYT2B9

CYT2BL

CYT2CL

CYT3BB

CYT4BB

CYT4BF

CYT3DL

CYT4DN

MTB

4 KB

ETB

8 KB

TPIU type

Cortex®-M TPIU

CoreSight TPIU

SWO support

yes

No

Global timestamp counter width

48-bit

64-bit

Global timestamp counter clock

CLK_FAST

CLK_TRC_DBG

Trace logic clock

CLK_SLOW

CLK_TRC_DBG

Off-chip trace peripheral clock

PCLK_CPUSS_CLOCK_TRACE_IN

(clock frequency at the pin will be half of it)

Max. off-chip trace width

4-bit

8-bit

Max. off-chip trace clock frequency

25 MHz

50 MHz

25 MHz

50 MHz

 

Abbreviations:

  • MTB: Micro trace buffer
  • ET: Embedded trace buffer
  • TPIU: Trace port interface unit
  • SWO: Single Wire output
0 Likes
102 Views