Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

Source and Sink Charging Specifications of CCG3PA Parts. - KBA233421

Source and Sink Charging Specifications of CCG3PA Parts. - KBA233421

Chelladurai
Community Manager
Community Manager
Community Manager
100 sign-ins 50 questions asked 50 sign-ins

Version: **

Question: What are the source and sink charging specifications in CCG3PA?

Answer: The following table lists the source and sink charging specifications in CCG3PA:

Chelladurai_0-1627535103870.png


Part 1: CYPD3171  

  • Power bank application:
    • The Type C port supports QC (Quick charging or Qualcomm’s Quick charge) 4.0, QC 3, QC 2, Apple charging 2.4A, and AFC while acting as a source. During sink application it does not support QC but   supports BC 1.2 and Apple charging.
    • The Type-A port can be configured to support QC3.0, Apple Charging, BC1.2, Samsung Galaxy, FCP, and AFC.

CCG3PA does not support USB-PD 3.0 PPS in the sink role because QC 2 and QC 3 sink are based on Dp-Dm line voltages and QC4.0 protocol uses USB-PD 3.0 PPS.

  • Car charger application: It supports QC 4.0, QC 3.0, AFC, and Apple charging.

Part 2: CYPD3174

  • It is intended for only source application.
  • It supports QC 4+ and offers QC3.0/QC2.0 backward compliance. QC4 supports the USB PD3.0 function and PPS (3 V-11 V @20 mV).
  • The source applications include a power adapter based on opto-coupler feedback in 16-pin SOIC and 24-pin QFN packages.

Part 3: CYPD3175

  • The Type-C port supports USBPD 3.0, QC 4.0, Apple Charging 2.4A, and AFC.
  • The Type-A port supports QC 3.0, Apple Charging, and AFC.
  • The target application for this chip is a power adapter based on direct feedback.

 

0 Likes
268 Views