cancel
Showing results for 
Search instead for 
Did you mean: 

Knowledge Base Articles

S6BT112A CXPI Transceiver: CBUS Range – KBA229274

ChaitanyaV_61
Employee

S6BT112A CXPI Transceiver: CBUS Range – KBA229274

Author: SadaharuK_26           Version: **

Question:
What is the range of CBUS for the following figure (CXPI BUS Load Connection mentioned in S6BT112A datasheet)?

pastedImage_4.png

Answer:

The range of CBUS (System capacity), CMASTER (Master node capacity), and CSLAVE (Slave node capacity) are listed in Table 1. For details, see JASO D 015-3.

Table 1. CBUS Range

Item

MIN

TYP

MAX

Unit

Explanation

CBUS

1

4

10

nF

Capacity of system including all nodes and communication bus.

CMASTER

-

220

-

pF

Capacity of master node including ECU connector.

CSLAVE

-

220

250

pF

Capacity of slave node including ECU connector.

0 Likes
Version history
Revision #:
1 of 1
Last update:
‎Jan 15, 2020 10:36 PM
Updated by:
 
Contributors