Employee
Jul 30, 2020
05:47 AM
- Subscribe to RSS Feed
- Mark as New
- Mark as Read
- Bookmark
- Subscribe
- Printer Friendly Page
- Report Inappropriate Content
Jul 30, 2020
05:47 AM
S6BP50xAファミリで有効なMPNリスト - KBA220600 - Community Translated (JA)
Community Translated by keni_4440091 Version: **
Translation - English: S6BP50xA Family Available MPN List – KBA220600
質問: S6BP50xAファミリで有効なMPNはいくつですか?
回答: S6BP50xAファミリのMPNは、商品ステータス、MOQなどを反映しています。一部のMPNは注文情報としてS6BP501A/502Aデータシートにリストされています。S6BP50xAファミリで有効なサンプルの全MPNは下記にリストされています。
Family | Available MPNs | Description | Recommended Order MPN | |
S6BP501A | DD1V: 1.4A SW3V: 1.6A DD5V: 1.3A | S6BP501A00SN2B000 | CS, MOQ:4k | O |
S6BP501A00SN2B200 | CS, MOQ:200 | O | ||
S6BP501A00EN2B000 | ES, MOQ:1 | - | ||
S6BP502A | DD1V: 2.0A SW3V: 1.9A DD5V: 1.3A | S6BP502A00SN2B000 | CS, MOQ:4k | O |
S6BP502A00SN2B200 | CS, MOQ:200 | O | ||
S6BP502A00EN2B000 | ES, MOQ:1 | - |
MPNの各セグメントの意味は下記に記載されています。
Rate this article: