Employee
Jul 15, 2020
01:17 AM
- Subscribe to RSS Feed
- Mark as New
- Mark as Read
- Bookmark
- Subscribe
- Printer Friendly Page
- Report Inappropriate Content
Jul 15, 2020
01:17 AM
S6BP501AおよびS6BP502AのSBDの選択 - KBA224896 - Community Translated (JA)
Community Translated by NoTa_4591161 Version: **
Translation - English: SBD Selection for S6BP501A and S6BP502A – KBA224896
質問:
S6BP501AおよびS6BP502Aにショットキーバリアダイオード(SBD)を選択するにはどうすればよろしいでしょうか?
回答:
SBDに必要なVF基準は次のとおりです。
ここで、V UVLO_SHDN = 4.4 V(最大)
1次の順方向電流の条件で上記のVF値を確認します。
VOUT5Vが5 Vの出力設定電圧に達すると、S6BP501A(またはS6BP502A)はVINVB端子間の内部レギュレータREGをオフにし、VOUT5Vからの電圧を使用してスイッチング動作を維持します。次に、VOUT5V出力からVFによって降下した電圧がVBピンとVDDピンに印加されます。VFの高いSBDを使用すると、スイッチング動作を制御するためのVBおよびVDD電圧を維持できなくなり、VB機能の低電圧ロックアウト(UVLO)によってスイッチング動作が停止します。UVLO検出を回避するには、VFが低いSBDが必要です。
図1. SBDの接続
Rate this article: