Employee
Jul 13, 2020
12:52 AM
- Subscribe to RSS Feed
- Mark as New
- Mark as Read
- Bookmark
- Subscribe
- Printer Friendly Page
- Report Inappropriate Content
Jul 13, 2020
12:52 AM
S6BP501AおよびS6BP502AのLX5VピンのAC定格 - KBA227095 - Community Translated (JA)
Community Translated by NoTa_4591161 Version: **
Translation - English: AC Rating of LX5V Pin of S6BP501A and S6BP502A - KBA227095
質問:
S6BP501AおよびS6BP502AのLX5VピンのAC定格はどのくらいですか?
回答:
図1に、S6BP501AおよびS6BP502AのLX5Vピンのスイッチング波形の例を示します。
図1. LX5Vスイッチング波形の例
LX5V端子のAC耐電圧は12 Vですので、図1のようなリンギング波形が発生してもICは破壊されません。
高周波リンギング波形を正しく測定するには、ICピンの近くで測定します。また、図2に示すように、オシロスコープのプローブのGNDを短絡して接続する必要があります。
図2. オシロスコーププローブGND
リンギングノイズを低減する方法として、スナバ回路を追加する方法があります。図3にスナバ回路の例を示します。
図3. DD5Vのスナバ回路の例
Rate this article: