Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

RF Regulatory Certifications for CYBT-483039-02 EZ-BT™ XR Module - KBA224516

lock attach
Attachments are accessible only for community members.

RF Regulatory Certifications for CYBT-483039-02 EZ-BT™ XR Module - KBA224516

Community-Team
Employee
Employee
50 questions asked 10 questions asked 5 questions asked

Author: PengZ_31         Version: *D

 

Question:

Where can I find the RF Regulatory certification-related details for CYBT-483039-02, CYBT-483056-02 and CYBT-483062-02 EZ-BTXR Module?

 

Answer:

CYBT-483039-02, CYBT-483056-02 and CYBT-483062-02 EZ-BT Module are fully certified for FCC, ISED, CE, and MIC/TELEC. The certificates and test reports are attached with this article. The following table lists the compliance of the module to regulations across various regions.

Region

Regulation

North America

USA, FCC Part 15.247 and Canada, ISED (RSS-247 Issue 2)

Europe

ETSI (EN 300 328), EN 62368-1, EN 301 489-1/17, EN 62479

Australia

AS/NZS 4268, Radio Communications (Electromagnetic Radiation – Human Exposure) Standard 2003 Australia + A1

Japan

MIC, Article 2 paragraph 1 item (19)

 

The following table lists the certification IDs of different regulations

Regulation

Certification ID

USA(FCC)*

WAP3039

Canada(ISED)*

7922A-3039

Japan(MIC/TELEC)*

203-JN0875

* CYBT-483039-02, CYBT-483056-02 and CYBT-483062-02 have the same Certification ID.

 

Attachments:

  • CYBT-483039-02, CYBT-483056-02 and CYBT-483062-02 Certificates – Contains FCC, ISED, MIC certificates, and CE DOC.
  • CYBT-483039-02, CYBT-483056-02 and CYBT-483062-02 Test Reports – Contains the test reports for FCC, ISED*, MIC and CE*.

*The test reports of FCC and ISED are the same.

*The test reports of CE include Australia standards.

Attachments
0 Likes
1478 Views