Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

RF Regulatory Certifications for CYBT-423028-02, CYBT-423054-02 and CYBT-423060-02 EZ-BT™ Modules

lock attach
Attachments are accessible only for community members.

RF Regulatory Certifications for CYBT-423028-02, CYBT-423054-02 and CYBT-423060-02 EZ-BT™ Modules

Community-Team
Employee
Employee
50 questions asked 10 questions asked 5 questions asked

CYBT-423028-02, CYBT-423054-02, and CYBT-423060-02 EZ-BT™ Modules are completely certified for FCC, ISED, CE, and MIC/TELEC.

The certificates and test reports are attached with this article.

Table 1 lists the compliance of the module to regulations across various regions.

Table 1  Regulations across various regions

Region

Regulation

North America

USA, FCC Part 15.247 and Canada, ISED (RSS-247 Issue 2)

Europe

ETSI (EN 300 328), EN 62368-1, EN 301 489-1/17, EN 62479

Australia

AS/NZS 4268, Radio Communications (Electromagnetic Radiation – Human Exposure) Standard 2003 Australia + A1

Japan

MIC, Article 2 paragraph 1 item (19)

 

Table 2 lists the certification IDs of different regulations.

Table 2  Certification IDs

Regulation

Certification ID

USA (FCC)*

WAP3028

Canada (ISED)*

7922A-3028

Japan (MIC/TELEC)*

203-JN0834

* CYBT-423028-02, CYBT-423054-02, and CYBT-423060-02 have the same certification ID.

Attachments:

  • CYBT-423028-02, CYBT-423054-02, and CYBT-423060-02 certificates – Contains FCC, ISED, MIC certificates, and CE DOC.
  • CYBT-423028-02, CYBT-423054-02, and CYBT-423060-02 test reports – Contains the test reports for FCC, ISED*, MIC and CE*.

*The test reports of FCC and ISED are the same.
*The test reports of CE include Australia standards.

 

Version: *F

Translation - Japanese: CYBT-423028-02, CYBT-423054-02およびCYBT-423060-02 EZ-BT™モジュールを用いた電波認証について- KBA223751 - Community Trans...

Attachments
0 Likes
1704 Views