RF Regulatory Certifications for CYBT-353027-02 EZ-BT™ Module - KBA223952
- Subscribe to RSS Feed
- Mark as New
- Mark as Read
- Bookmark
- Subscribe
- Printer Friendly Page
- Report Inappropriate Content
Version: *B
Translation - Japanese: CYBT-353027-02 EZ-BT™モジュールを用いた電波認証について- KBA223952 - Community Translated (JA)
Question: Where can I find the RF Regulatory certification-related details for CYBT-353027-02 AIROC™ Bluetooth® & Bluetooth® LE module?
Answer: CYBT-353027-02 AIROC™ Bluetooth® & Bluetooth® LE module is fully certified for FCC, ISED, CE, and MIC/TELEC. The certificates and test reports are attached with this article. The following table lists the compliance of the module to regulations across various regions.
Table 1
Region |
Regulation |
North America |
USA, FCC Part 15.247 and Canada, ISED (RSS-247 Issue 2) |
Europe |
ETSI (EN 300 328), EN 62368-1, EN 301 489-1/17, EN 62479 |
Australia |
AS/NZS 4268, Radio Communications (Electromagnetic Radiation – Human Exposure) Standard 2003 Australia + A1 |
Japan |
MIC, Article 2 paragraph 1 item (19) |
The following table lists the certification IDs of different regulations
Table 2
Regulation |
Certification ID |
USA(FCC) |
WAP3027 |
Canada(ISED) |
7922A-3027 |
Japan(MIC/TELEC) |
203-JN0859 |
Attachments:
- CYBT-353027-02 Certificates – Contains FCC, ISED, MIC certificates, and CE DOC.
- CYBT-353027-02 Test Reports – Contains the test reports for FCC, ISED*, MIC and CE*.
*The test reports of FCC and ISED are the same.
*The test reports of CE include Australia standards.
- Tags:
- bluetooth classic
- bluetooth low energy
- bluetooth smart
- bt
- ce
- certification
- compliance
- emc
- emi
- emission
- ez-bt
- ez-bt module
- fcc
- ised
- mic
- module
- regulatory
- rf
- safety
- telec