Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

RF Regulatory Certifications for CYBT-353027-02 EZ-BT™ Module - KBA223952

lock attach
Attachments are accessible only for community members.

RF Regulatory Certifications for CYBT-353027-02 EZ-BT™ Module - KBA223952

Community-Team
Employee
Employee
50 questions asked 10 questions asked 5 questions asked

Version: *B

Translation - Japanese: CYBT-353027-02 EZ-BT™モジュールを用いた電波認証について- KBA223952 - Community Translated (JA)

Question: Where can I find the RF Regulatory certification-related details for CYBT-353027-02 AIROC™ Bluetooth® & Bluetooth® LE module?

Answer: CYBT-353027-02 AIROC™ Bluetooth® & Bluetooth® LE module is fully certified for FCC, ISED, CE, and MIC/TELEC. The certificates and test reports are attached with this article. The following table lists the compliance of the module to regulations across various regions.

Table 1

Region

Regulation

North America

USA, FCC Part 15.247 and Canada, ISED (RSS-247 Issue 2)

Europe

ETSI (EN 300 328), EN 62368-1, EN 301 489-1/17, EN 62479

Australia

AS/NZS 4268, Radio Communications (Electromagnetic Radiation – Human Exposure) Standard 2003 Australia + A1

Japan

MIC, Article 2 paragraph 1 item (19)

 

The following table lists the certification IDs of different regulations

Table 2

Regulation

Certification ID

USA(FCC)

WAP3027

Canada(ISED)

7922A-3027

Japan(MIC/TELEC)

203-JN0859

 

Attachments:

  • CYBT-353027-02 Certificates – Contains FCC, ISED, MIC certificates, and CE DOC.
  • CYBT-353027-02 Test Reports – Contains the test reports for FCC, ISED*, MIC and CE*.

*The test reports of FCC and ISED are the same.

*The test reports of CE include Australia standards.

Attachments
0 Likes
1618 Views