Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

RF Regulatory Certifications for CYBT-243053-02 EZ-BT™ Module - KBA228230

lock attach
Attachments are accessible only for community members.

RF Regulatory Certifications for CYBT-243053-02 EZ-BT™ Module - KBA228230

ChaitanyaV_61
Employee
Employee
50 questions asked 25 likes received 25 sign-ins

Author: XuejiaoZ_46           Version: *B

 

Translation - Japanese: CYBT-243053-02 EZ-BT™モジュールを用いた電波認証について- KBA228230 - Community Translated (JA)

 

CYBT-243053-02 EZ-BT™ module is fully certified for FCC, ISED, CE, and MIC/TELEC. The certificates and test reports are attached with this article. Table 1 lists the compliance of the modules to regulations across various regions.

Table 1 Compliance of the module to regulations across various regions

Region

Regulation

North America

USA, FCC Part 15.247 and Canada, ISED (RSS-247 Issue 2)

Europe

ETSI (EN 300 328), EN 62368-1, EN 301 489-1/17, EN 62479

Australia

AS/NZS 4268, Radio Communications (Electromagnetic Radiation – Human Exposure) Standard 2003 Australia + A1

Japan

MIC, Article 2 paragraph 1 item (19)

 

Table 2 lists the certification IDs of different regulations.


Table 2  Certification IDs

Regulation

Certification ID

USA(FCC)*

WAP3053

Canada(ISED)*

7922A-3053

Japan(MIC/TELEC)*

203-JN1035

 

Attachments:

  • CYBT-243053-02 Certificates – Contains FCC, ISED, MIC certificates, and CE DOC.
  • CYBT-243053-02 Test Reports – Contains the test reports for FCC, ISED1, MIC and CE2.
  1. The test reports of FCC and ISED are the same.
  2. The test reports of CE include AS standards.
Attachments
0 Likes
401 Views