Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

RF Regulatory Certifications for CYBT-213066-02 and CYBT-213067-02 EZ-BT™ Module - KBA230823

lock attach
Attachments are accessible only for community members.

RF Regulatory Certifications for CYBT-213066-02 and CYBT-213067-02 EZ-BT™ Module - KBA230823

ChaitanyaV_61
Employee
Employee
50 questions asked 25 likes received 25 sign-ins

Author: XuejiaoZ_46       Version: *A

 

Translation - Japanese: CYBT-213066-02およびCYBT-213067-02 EZ-BT™ モジュールのRF規制認定 - KBA230823 - Community Translated (JA)

 

CYBT-213066-02 and CYBT-213067-02 EZ-BT™ modules are fully certified for FCC, ISED, CE, and MIC/TELEC. The certificates and test reports are attached with this article. Table 1 lists the compliance of the module to regulations across various regions.

Table 1   Compliance of the module to regulations across various regions

Region

Regulation

North America

USA, FCC Part 15.247 and Canada, ISED (RSS-247 Issue 2)

Europe

ETSI (EN 300 328), EN 62368-1, EN 301 489-1/17, EN 62479

Australia

AS/NZS 4268, Radio Communications (Electromagnetic Radiation – Human Exposure) Standard 2003 Australia + A1

Japan

MIC, Article 2 paragraph 1 item (19)

 

Table 2 lists the certification IDs of different regulations.

Table 2  Certification IDs

Regulation

Certification ID

USA(FCC)*

WAP3066

Canada(ISED)*

7922A-3066

Japan(MIC/TELEC)*

201-200425



 Note:  
CYBT-213066-02 and CYBT-213067-02 have the same Certification ID.

Attachments:

  • CYBT-213066-02 and CYBT-213067-02 Certificates – Contains FCC, ISED, MIC certificates, and CE DOC.
  • CYBT-213066-02 and CYBT-213067-02 Test Reports – Contains the test reports for FCC, ISED1, MIC and CE2.
  1. The test reports of FCC and ISED are the same.
  2. The test reports of CE include AS standards.
Attachments
0 Likes
305 Views