- Subscribe to RSS Feed
- Mark as New
- Mark as Read
- Bookmark
- Subscribe
- Printer Friendly Page
- Report Inappropriate Content
RF Regulatory Certifications for CYBT-213066-02 and CYBT-213067-02 EZ-BT™ Module - KBA230823
Author: XuejiaoZ_46 Version: *A
Translation - Japanese: CYBT-213066-02およびCYBT-213067-02 EZ-BT™ モジュールのRF規制認定 - KBA230823 - Community Translated (JA)
CYBT-213066-02 and CYBT-213067-02 EZ-BT™ modules are fully certified for FCC, ISED, CE, and MIC/TELEC. The certificates and test reports are attached with this article. Table 1 lists the compliance of the module to regulations across various regions.
Table 1 Compliance of the module to regulations across various regions
Region |
Regulation |
North America |
USA, FCC Part 15.247 and Canada, ISED (RSS-247 Issue 2) |
Europe |
ETSI (EN 300 328), EN 62368-1, EN 301 489-1/17, EN 62479 |
Australia |
AS/NZS 4268, Radio Communications (Electromagnetic Radiation – Human Exposure) Standard 2003 Australia + A1 |
Japan |
MIC, Article 2 paragraph 1 item (19) |
Table 2 lists the certification IDs of different regulations.
Table 2 Certification IDs
Regulation |
Certification ID |
USA(FCC)* |
WAP3066 |
Canada(ISED)* |
7922A-3066 |
Japan(MIC/TELEC)* |
201-200425 |
Note: CYBT-213066-02 and CYBT-213067-02 have the same Certification ID.
Attachments:
- CYBT-213066-02 and CYBT-213067-02 Certificates – Contains FCC, ISED, MIC certificates, and CE DOC.
- CYBT-213066-02 and CYBT-213067-02 Test Reports – Contains the test reports for FCC, ISED1, MIC and CE2.
- The test reports of FCC and ISED are the same.
- The test reports of CE include AS standards.