Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

RF Regulatory Certifications for CYBLE-4XXXXX-01 EZ-BLE™ Module with HomeKit - KBA219776

lock attach
Attachments are accessible only for community members.

RF Regulatory Certifications for CYBLE-4XXXXX-01 EZ-BLE™ Module with HomeKit - KBA219776

Community-Team
Employee
Employee
50 questions asked 10 questions asked 5 questions asked

Version: *B

Translation - Japanese: HomeKit対応のCYBLE-4XXXXX-01 EZ-BLE™モジュールを用いた電波認証について- KBA219776- Community Translated (JA)

Question:

Where can I find the RF Regulatory certification-related details for CYBLE-413136-01, CYBLE-473142-01, CYBLE-413149-01, and CYBLE-473148-01 EZ-BLE Modules with HomeKit?

Answer:

These EZ-BLEModules with HomeKit are fully certified for FCC, ISED, and CE. The certificates and test reports are attached with this article.

The following table lists the regulations, across various regions, that the module complies with:

Region

Regulation

North America

USA, FCC Part 15.247 and Canada, ISED (RSS-247 Issue 2)

Europe

ETSI (EN 300 328), EN 62368-1, EN 301 489-1/17, EN 62479

Australia

AS/NZS 4268, Radio Communications (Electromagnetic Radiation – Human Exposure) Standard 2003 Australia + A1

The following table lists the certification IDs of different regulations:

Regulation

Certification ID

USA(FCC)

WAP3136

Canada(IC)

7922A-3136

Attachments:

  • CYBLE-413136-01, CYBLE-473142-01, CYBLE-413149-01, CYBLE-473148-01 Certificates&DoC - Contains FCC, ISED, and CE certificates or DoCs.
  • CYBLE-413136-01, CYBLE-473142-01, CYBLE-413149-01, CYBLE-473148-01 Test Reports - Contains the test reports for FCC, ISED*, and CE.

Note:

*The test reports of FCC and ISED are the same.

*The test reports of CE include Australia standards.

Attachments
2547 Views
Contributors