Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

RF Regulatory Certifications for CYBLE-224110-00 and CYBLE-224116-01 EZ-BLE™ PSoC® XT/XR Modules

lock attach
Attachments are accessible only for community members.

RF Regulatory Certifications for CYBLE-224110-00 and CYBLE-224116-01 EZ-BLE™ PSoC® XT/XR Modules

Anonymous
Not applicable

RF Regulatory certification-related details for CYBLE-224110-00 and CYBLE-224116-01 EZ-BLE PSoC® XT/XR Modules.

CYBLE-224110-00 and CYBLE-224116-01 EZ-BLE PSoC® XT/XR Modules are fully certified for FCC, ISED, CE, MIC/TELEC, and KC. The certificates and test reports are attached with this article.

The following table lists the compliance of the module to regulations across various regions.

Region

Regulation

North America

USA, FCC Part 15.247 and Canada, ISED (RSS-247 Issue 1)

Europe

ETSI (EN 300 328), EN 62368-1, EN 301 489-1/17, EN 62479

Australia

AS/NZS 4268, Radio Communications (Electromagnetic Radiation – Human Exposure) Standard 2003 Australia + A1

Japan

MIC Article 2 paragraph 1 item (19)

South Korea

KC RRA Notice 2016-47 & 2016-48, KN 301 489-1&-17

 

The following table lists the certification IDs of different regulations.

Regulation

Certification ID

USA(FCC)*

WAP4110

Canada(ISED)*

7922A-4110

Japan(MIC/TELEC)*

203-JN0568

South Korea(KC)

MSIP-CRM-Cyp-4110

 

* CYBLE-224110-00 and CYBLE-224116-01 have the same Certification ID

Attachments:

  • CYBLE-224110-00 and CYBLE-224116-01 Certificates – Contains FCC, ISED, MIC, and KC certificates
  • CYBLE-224110-00 and CYBLE-224116-01 Test Reports – Contains the test reports for FCC, ISED*, MIC, KC, and CE.

*The test reports of FCC and ISED are the same.

Attachments
0 Likes
2940 Views